??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJH11 - Linear ball guided manual stage Precision type Feed screw drive type XZ axis
Bill of material
EJH11-40
Code
EJH11
Type
Feed Screw Drive Type
Drive Direction
XZ Axis
subject
SUS440C
Screw rod nut
brass
Surface Treatment
Electroless Nickel Plating
Specifications
Component Parts (Upper)
Lower layer
Table Size (mm)
mm
Stroke
+6.5/-6.5 mm
Load Resistance
49 N
Movement Accuracy (Straightness)
Movement accuracy (up and down swing)
25"
Movement accuracy (swing left and right)
15"
Allowable torque load (up and down swing) [N.m]
Allowable torque load (swing left and right) [N.m]
Allowable moment load (lateral rolling) [N.m]
Torque rigidity (up and down swing) ["/N.cm]
Torque rigidity (left and right swing) ["/N.cm]
Torque rigidity (lateral rolling) ["/N.cm]
The amount of movement when the knob rotates for 1 turn
0.5 mm
Main Body Weight(kg)
Annex 4
0Ptional Processing
Website
Network Station
Previews
3D
Dimension
2D
Download CAD models