??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJH01 - Linear ball guided manual stage Precision type Micrometer feed type XZ axis
Bill of material
EJH01-40
Code
EJH01
Type
Micrometer Feed Type
Drive Direction
XZ Axis
Material
SUS440C
Surface Treatment
Electroless Nickel Plating
Specifications
Component Parts (Upper)
Lower layer
Table Size (mm)
mm
Stroke
mm
Micrometer Head Minimum Reading Volume
10 μm
Load Resistance
49 N
Movement Accuracy (Straightness)
3μm
Movement accuracy (up and down swing)
25"
Movement accuracy (swing left and right)
15"
Allowable torque load (up and down swing) [N.m]
Allowable torque load (swing left and right) [N.m]
Allowable moment load (lateral rolling) [N.m]
Torque rigidity (up and down swing) ["/N.cm]
Torque rigidity (left and right swing) ["/N.cm]
Torque rigidity (lateral rolling) ["/N.cm]
Main Body Weight(kg)
Annex 4
Optional processing
Website
Network Station
Previews
3D
Dimension
2D
Download CAD models