??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJF17 - Linear Ball Guided Manual Stage / Precision / Feed Screw Drive / XY Shaft / Thin
Bill of material
EJF17-60
Code
EJF17
Types of
Feed screw drive type
Direction of rotation
XY axis
subject
SUS440C
Screw rod nut
brass
Surface treatment
Electroless nickel plating
specification
Table size
mm
stroke
+6.5/-6.5 mm
Differential head minimum reading
10 μm
Load resistant
N
Movement accuracy (straightness)
3μm
Movement accuracy (parallelism)
Movement accuracy (up and down swing)
40"
Movement accuracy (swing left and right)
20"
Allowable torque load (up and down swing) [N.m]
Allowable torque load (swing left and right) [N.m]
Allowable moment load (lateral rolling) [N.m]
Torque rigidity (up and down swing)
Torque rigidity (swinging left and right)
Torque rigidity (lateral rolling)
Parallelism
μm
The amount of movement when the knob rotates for 1 turn
0.5 mm
Body weight
Stainless steel hexagon socket head cap screws
website
website
Previews
3D
Dimension
2D
Download CAD models