??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJF07 - Linear ball-guided manual stage
Bill of material
EJF07-60
Code
EJF07
Types of
Micrometer feed type
Direction of rotation
XY axis
Material
SUS440C
Surface treatment
Electroless nickel plating
specification
Table size
mm
stroke
mm
Differential head minimum reading
10 μm
Load resistant
N
Movement accuracy (straightness)
3μm
Movement accuracy (parallelism)
Movement accuracy (up and down swing)
40"
Movement accuracy (swing left and right)
20"
Allowable torque load (up and down swing) [N.m]
Allowable torque load (swing left and right) [N.m]
Allowable moment load (lateral rolling) [N.m]
Torque rigidity (up and down swing)
Torque rigidity (swinging left and right)
Torque rigidity (lateral rolling)
Parallelism
μm
Body weight
Stainless steel hexagon socket head cap screws
Micrometer change position
website
website
Previews
3D
Dimension
2D
Download CAD models