??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJE11_13 - Linear ball-guided manual stage
Bill of material
EJE11-100
Code
Types of
Feed screw driven
Drive direction
X-Axis
asphalt
subject
SUS440C
Screw rod nut
brass
Surface treatment
Electroless nickel plating
specification
Table size (mm)
mm
stroke
+6.5/-6.5 mm
Load resistance (horizontal)
N
Load resistance (vertical)
49 N
Movement accuracy (straightness)
Movement accuracy (parallelism)
Movement accuracy (up and down swing)
25"
Movement accuracy (swing left and right)
15"
Allowable torque load (up and down swing) [N.m]
Allowable torque load (swing left and right) [N.m]
Allowable moment load (lateral rolling) [N.m]
Torque rigidity (up and down swing) ["/N.cm]
Torque rigidity (left and right swing) ["/N.cm]
Torque rigidity (lateral rolling) ["/N.cm]
Parallelism (¦Ìm)
μm
The amount of movement when the knob rotates for 1 turn
0.5
Body weight (kg)
Annex 4
website
webxxx
Previews
3D
Dimension
2D
Download CAD models