??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJB91 - Cross-Roller Guided Manual Stage Precision Type Precision Ground Screw Drive Type XY Axis
Bill of material
EJB91-1016
Code
EJB91
Type
Precision ground screw drive type
Drive Direction
XY Axis
Material
Aluminum Alloy
Surface Treatment
Black Anodic Oxidation
Specifications
Table size
100x160 mm
Stroke
±35 mm
Micrometer Head Minimum Reading Volume
0.1 mm
Parallelism
0.1 mm
Load(kgf)
40
The amount of movement when the knob rotates for 1 turn
1 mm
Body Weight
2.6 kg
Web Links
Website Link
Previews
3D
Dimension
2D
Download CAD models