??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJB21 - Cross roller guided manual stage
Bill of material
EJB21-40
Code
EJB21
Types of
Feed screw drive type
Direction of rotation
XY axis
subject
Aluminum alloy
Screw rod nut
brass
Surface treatment
Black anodizing
specification
Table size
mm
stroke
mm
Load resistant
N
Movement accuracy (straightness)
3μm
Movement accuracy (parallelism)
20μm
Movement accuracy (up and down swing)
Movement accuracy (swing left and right)
Allowable torque load (up and down swing) [N.m]
Allowable torque load (swing left and right) [N.m]
Allowable moment load (lateral rolling) [N.m]
Torque rigidity (up and down swing)
Torque rigidity (swinging left and right)
Torque rigidity (lateral rolling)
Parallelism
60 μm
The amount of movement when the knob rotates for 1 turn
0.5 mm
Body weight
Stainless steel hexagon socket head cap screws
Feed screw change position
website
website
Previews
3D
Dimension
2D
Download CAD models