??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
EIU32.0 - EtherNet/IP communication interface
Bill of material
ABB - 1SAJ262000R0100 - EIU32.0
Product Id
1SAJ262000R0100
Extended Product Type
EIU32.0
Type
EIU32.0
Description
EtherNet/IP communication interface
Long Description
The EIU32.0 EtherNet/IP communication interface supports the EtherNet/IP network protocol. It is mountable onto the UMC100.3, or on a SMK3.0 mounting kit.
International product number
4013614515811
Product number of the Manufacturer
1SAJ262000R0100
Supply voltage AC 50 Hz
2 - 2 V
Supply voltage AC 60 Hz
24 - 24 V
Supply voltage DC
24 - 24 V
Voltage type of supply voltage
DC
Supporting protocol for TCP/IP
false
Supporting protocol for PROFIBUS
false
Supporting protocol for CAN
false
Supporting protocol for INTERBUS
false
Supporting protocol for ASI
false
Supporting protocol for KNX
false
Supporting protocol for Modbus
false
Supporting protocol for Data-Highway
false
Supporting protocol for DeviceNet
false
Supporting protocol for SUCONET
false
Supporting protocol for LON
false
Supporting protocol for SERCOS
false
Supporting protocol for PROFINET IO
false
Supporting protocol for PROFINET CBA
false
Supporting protocol for Foundation Fieldbus
false
Supporting protocol for EtherNet/IP
true
Supporting protocol for AS-Interface Safety at Work
false
Supporting protocol for DeviceNet Safety
false
Supporting protocol for INTERBUS-Safety
false
Supporting protocol for PROFIsafe
false
Supporting protocol for SafetyBUS p
false
Supporting protocol for other bus systems
false
Radio standard Bluetooth
false
Radio standard Wi-Fi 802.11
false
Radio standard GPRS
false
Radio standard eGPRS
false
Radio standard GSM
false
Radio standard LTE
false
Radio standard UMTS
false
IO link master
false
System accessory
true
Degree of protection (IP)
IP20
With potential separation
false
Fieldbus connection over separate bus coupler possible
true
Rail mounting possible
true
Wall mounting/direct mounting
true
Front built-in possible
false
Rack-assembly possible
false
Suitable for safety functions
false
SIL according to IEC 61508
None
Performance level according to EN ISO 13849-1
None
Appendant operation agent (Ex ia)
false
Appendant operation agent (Ex ib)
false
Explosion safety category for gas
None
Explosion safety category for dust
None
EFI00008
1.67322925
Width
42.5 mm
EFI00040
2.5196864
Height
64 mm
EFI00049
3.67323033
Depth
93.3 mm
Customs tariff number
85176200
Deeplink product page
Link to product detail page
Previews
3D
2D
Download CAD models