??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
EMC
Description
EIR - EI Series Air Preparation Unit
Bill of material
EIR3000-021
Series
EIR mm
Body size
mm
Combination QTY
00 mm
Type
mm
Port size
mm
Pressure Gauge
mm
Bracket
mm
Scale
mm
Thread
mm
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
J
mm
K
mm
L
mm
M
2.000 mm
N
mm
Previews
3D
Dimension
2D
Download CAD models