??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Insert SAOXM (Single Component) - SC-I 045 AR-FDC
Bill of material
SCHMALZ 10.01.24.00010 SC-I 045 AR-FDC
Name
10_01_24_00010
NNCUSTOM
SC-I 045 AR-FDC
NTCUSTOM
Schmalz-Connector Einleger
NBCUSTOM
SC-I 045 AR-FDC
LINACUSTOM
SC-I 045 AR-FDC
Order number
10.01.24.00010
B3
19.1 mm
d4
12.7 mm
H2
8.5 mm
H4
13.9 mm
L3
69 mm
Saugerwerkstoff
Elastodur
Werkstoffhärte
60 °Sh
Weight
10.8 g
Previews
3D
Dimension
2D
Download CAD models