??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
EIK. - ELESA-Crank handle with revolving handle
Bill of material
Crank handle with revolving handle EIK.210+IEL A-20-C1(1)
Code
208411-C1
Description
EIK.210+IEL A-20-C1
Position
mm
R
210 mm
dH9
20 mm
t +0.1
22.8 mm
bP9
6 mm
L
290 mm
D
115 mm
d1
35 mm
d2
33 mm
d3
50 mm
d4
109 mm
d5
48 mm
l
31 mm
l1
1.5 mm
h
15 mm
h1
14 mm
H
47 mm
H1
68 mm
C
180 Nm
L
14 J
Weight
425 g
Previews
3D
Dimension
2D
Download CAD models