EIDA
Eaton Crouse-Hinds
Control Apparatures
switches
EID Series
Powered by
CAD模型選擇
{coopercrousehinds/control_apparatus_and_encl/switches/eid_series_ec_disconnect_switches/eid_disconnect_switch_asmtab.prj},{NB=EIDA},{SERIES=EID},{CONF=E},{CP=},{AMP=3A},{LOD=},{PPATH=parts/eid_disconnect_switch_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
EID Series Explosionproof - Compact Disconnect Switches
Bill of material
EIDA
Part No.
EIDA
Series
EID
Configuration
Enclosure Only
Enclosure with Switch
Enclosure Only
Enclosure with Switch
Circuit Protection
Non-fused
Fused
Non-fused
Fused
Amperage
30A
60A
100A
200A
400A
30A
60A
100A
200A
400A
Weight
36.000
in Lbs.
A
10.410
Inch
B
12.410
Inch
C
8.670
Inch
D
N/A
Inch
E
10.500
Inch
F
5.000
Inch
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型