??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EIA01 - Counterpoint Platform
Bill of material
EIA01-1515-P
Code
EIA01
Type
Counterpoint Platform
Material
Aluminum Alloy
Surface Treatment
Black Anodic Oxidation
Specifications
Repeatability
mm
Motor selection
Drive selection
Cable selection
Table size
150*150 mm
Base Size
150*150 mm
Stroke
X:±3 Y:±3 θ:±2° mm
Static Load(kgf)
25
Dynamic Load(kgf)
10
Flatness
+/-0.01 mm
Parallelism
+/-0.01 mm
Stepper motor
Step 28
Screw Diameter
6 mm
Lead
1 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models