??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
EHPFN, GEHPFN, BEHPFN, SEHPFN, HEHPFN, CEHPFN, TEHPFN - Locating Pins - Round Tapered Type - Male Thread
Bill of material
EHPFN6-P7.00-L5-B3.0
Part No.
Material
Surface Treatment
Hardness
D
mm
D Tolerance
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
E
mm
M Coarse Thread
Screwdriver Groove
Previews
3D
Dimension
2D
Download CAD models