??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
D-M-E
Description
EHL Locating rings - DME
Bill of material
EHL0252EX
Catalog number
Height
73 mm
Height
34.9 mm
Thichness
5.53 mm
Diameter
mm
Diameter
mm
Diameter
mm
X
mm
Diameter
mm
E
mm
G
10 mm
Depth
3.2 mm
Previews
3D
Dimension
2D
Download CAD models