??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EHB01_21 - Motorized Stages ?¡è Linear Ball Guided X-Axis / XY-Axis
Bill of material
EHB01-4015
Code
Types of
Linear ball guide
Drive direction
Ball screw
Ball screw
Material
stainless steel
Surface treatment
Electroless nickel plating
specification
mm
Drive selection
Cable selection
Table size
40x40 mm
stroke
±7.5 mm
Motor
Two-phase stepping
Connector
D-SUB-15P
Maximum speed
10 mm/sec
Unidirectional positioning accuracy
0.01 mm
Repeatability
±0.001
Backlash
0.005 mm
Parallelism
mm
Motion parallelism
0.01 mm
Load
kgf
weight
kg
Website link
website mm
Previews
3D
Dimension
2D
Download CAD models