??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EHA61 - Electric Stage Cross Roller Guided Z-Axis
Bill of material
EHA61-6010
Code
EHA61
Types of
Cross roller guide
Drive direction
Z Axis
transfer method
Ball screw
Material
Aluminum alloy
Surface treatment
Black anodizing
specification
mm
Drive selection
Cable selection
Table size
60X60 mm
stroke
10 mm
Motor
Two-phase stepping
Motor stabilized electro-hydraulic(A)
2A
Conversion ratio
1:2
Connector
D-SUB-15P
Lead screw(mm)
1
Maximum speed
5 °/sec
Unidirectional positioning accuracy
0.01 °
Repeatability
±0.001 °
Backlash
0.005 °
Parallelism
0.05 mm
Motion parallelism
0.030 mm
Load
6 kgf
weight
1.2 kg
Website link
website mm
Previews
3D
Dimension
2D
Download CAD models