??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WSKY
Description
EH13B - Rack and pinion
Bill of material
EH13B-L10-S900-ZP40-D3-N3
Base Style
EH13B
Rack and pinion
mm
XXX
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Provide motor mode
mm
Motor Type
mm
Motor power
mm
Brakes
Sensor quantity
mm
Sensor type
mm
SP
CNSORDERNO
EH13B-L10-S900-ZP40-D3-N3 mm
L
1240 mm
A
100 mm
M
5 mm
N
14 mm
KG
17.500 kg
Previews
3D
Dimension
2D
Download CAD models