??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
EH04N - Auxiliary contact block
Bill of material
ABB - 1SAE901901R1011 + EH04-11N Auxiliary contact block 1NO/1NC
Product Id
Extended Product Type
Invoice Description
Description
Auxiliary Contact Block
Long Description
The EH04 are auxiliary contact blocks which can be used in combination with all the new ESB..N and EN..N installation contactors. These devices are available in 2 different contact configurations and no tool is needed for their assembling.
International product number
Product number of the Manufacturer
Number of contacts as change-over contact
0
Number of contacts as normally open contact
Number of contacts as normally closed contact
Number of fault-signal switches
0
Rated operation current Ie at AC-15, 230 V
4 A
Type of electric connection
Screw connection
Model
Top mounting
Mounting method
Side mounting
Lamp holder
None
Customs tariff number
85369010
Deeplink product page
Link to product detail page
Type
EH04N
Previews
3D
2D
Download CAD models