??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Reid Supply
Description
EH-82 - Hydraulic Hand Pumps - Two Speed
Bill of material
EH-82
Part Number
EH-82
Americas ID
1076458
Asia Austrailia Pacific ID
-
Europe Middle East Africa ID
-
Useable Oil Capacity Inches Cubed
20
Pressure Rating per Stroke 1st Stage
200
Pressure Rating per Stroke 2nd Stage
10000
Oil Displacement per Stroke 1st Stage
0.221
Oil Displacement per Stroke 2nd Stage
0.055
Maximum Handle Effort Lbs
78
Piston Stroke
0.500 Inch
A Piston Length
7.310 Inch
B Overall Length
13.250 Inch
C Mounting Bracket Length
1.130 Inch
D Body Length
3.370 Inch
E Port Center
1.130 Inch
G Port Size
1/4-18
H Handle Length
12.560 Inch
L Overall Height
5.630 Inch
N Overall Width
3.750 Inch
P Hole Spacing Center to Center
3.180 Inch
S Hole Size
0.280 Inch
URL
https://www.reidsupply.com/en-us/p/hydraulic-pumps/eh-82
Previews
3D
2D
Download CAD models