??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 23700. - Low Base Element
Bill of material
23700.0612 Base Element low
Ref. No.
23700.0612
A
12 mm
B
30 mm
C
65 mm
B1
25 mm
Thread
M 12
I
12.5 mm
P
23 mm
Weight
140 g
Previews
3D
Dimension
2D
Download CAD models