??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Vertical Toggle Clamps with horizontal base and safety lock
Bill of material
23330.0603 Vertical Toggle Clamp
Ref. No.
Nominal size
Clamping screw
mm
D1
mm
B1
mm
B2
mm
B3
mm
H1
mm
H2
mm
H3
mm
H4MIN
mm
H4MAX
mm
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
Holding force
kN
Holding force
kN
Angle range
°
Temperature min.
-10 °C
Temperature max.
80 °C
Weight
g
Previews
3D
Dimension
2D
Download CAD models