??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Vertical Toggle Clamp with vertical base and solid support arm
Bill of material
23330.0215 Vertical Toggle Clamp
Ref. No.
Nominal size
D1
mm
D2
mm
B1
mm
B2
mm
B3
mm
H1
mm
H2
mm
H3
mm
H4 min.
mm
H4 max.
mm
H5
mm
H6
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
Holding force
kN
Holding force
kN
Angle range
°
Temperature min.
-10 °C
Temperature max.
80 °C
Weight
g
Previews
3D
Dimension
2D
Download CAD models