??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Vertical Toggle Clamp with horizontal base and solid support arm
Bill of material
23330.0205 Vertical Toggle Clamp
Ref. No.
Nominal size
D1
mm
Clamping screw
mm
B1
mm
B2
mm
B3
mm
B4
mm
H1
mm
H2
mm
H3
mm
H4 min.
mm
H4 max.
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
Holding force
kN
Holding force
kN
Angle range
Angle range
°
Temperature min.
-10 °C
Temperature max.
80 °C
Weight
g
Previews
3D
Dimension
2D
Download CAD models