??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Combination Clamp with horizontal base
Bill of material
23330.4002 Combination Clamp
Ref. No.
Nominal size
Position
D1
mm
B1
mm
B2
mm
B3
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5 min.
mm
H5 max.
mm
H6
mm
L1
mm
L2
mm
L3
mm
L4 min.
mm
L4 max.
mm
L5
mm
L6
mm
L7
mm
L8
mm
Holding force
kN
Holding force
kN
Temperature min.
-10 °C
Temperature max.
80 °C
Weight
g
Previews
3D
Dimension
2D
Download CAD models