??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 23290. - Clamping Claws, stop
Bill of material
23290.0104 Clamping Claws, stop
Ref. No.
23290.0104
Version
Stop
L
12.70 mm
H1
6.35 mm
~
6.0 mm
SW
3 mm
Weight
6 g
Previews
3D
Dimension
2D
Download CAD models