??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 23290. - Clamping Claw, round
Bill of material
23290.0100 Clamping Claw
Ref. No.
23290.0100
Version
Clamping Claw, round
H1
9.53 mm
~
5.9 mm
S
1.5 - 3.0 mm
SW
4 mm
Weight
18 g
Previews
3D
Dimension
2D
Download CAD models