??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 23260. - Clamping Device actima with throughgoing bore, pull to left
Bill of material
23260.0015 Clamping Device actima
Ref. No.
23260.0015
Version
pull to left, with throughgoing bore
Travel path
10 mm
Clamping way
2 mm
Clamping force max.
4.9 kN
Position
Stroke
0 mm
Rotation
0 °
Weight
750 g
Previews
3D
Dimension
2D
Download CAD models