??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 23260. - Clamping Device actima with transverse axis in the bore, push to left
Bill of material
23260.0004 Clamping Device actima
Ref. No.
23260.0004
Version
push to left, with transverse axis in the bore
Travel path
10 mm
Clamping way
2 mm
Clamping force max.
4.9 kN
position
Stroke
0 mm
Rotation
0 °
Weight
749 g
Previews
3D
Dimension
2D
Download CAD models