??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 23250. - Anti-Turn Locking Device for Taper Clamping Units, for clamping bars (B1=40)
Bill of material
23250.0532 Anti-Turn Locking Devices
Ref. No.
23250.0532
D1
13 mm
B1
40 mm
H1
3 mm
L1
44 mm
L2
32.2 mm
Weight
54 g
Previews
3D
Dimension
2D
Download CAD models