??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Halder
Description
EH 23250. - Anti-Turn Locking Device for Taper Clamping Units, for clamping bars (B1=38)
Bill of material
23250.0535 Anti-Turn Locking Device for Taper Clamping Units,
Ref.No.
23250.0535
D1
13 mm
B1
38 mm
H1
23 mm
L1
44 mm
T1
1 mm
Weight
25 g
Anteprime
3D
Dimensione
2D
Download modelli CAD