??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 23231. - Standard Jaws, floating jaw
Bill of material
23231.0021 Standard Jaw
Ref. No.
23231.0021
Rotation
°
Finish
floating jaw, body of heat-treated steel, plunger of heat-treated steel, induction-hardened
Nominal dimension
100 mm
Weight
790 g
Previews
3D
Dimension
2D
Download CAD models