??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Halder
Description
EH 22810. - Retrieval Units with sensor
Bill of material
22810.0012 Retrieval Unit
Ref. No.
Thread
Thread
D3
mm
L1
mm
L2
mm
L3
mm
H1MIN
mm
H1MAX
mm
H1
mm
Enter value for H1
mm
cm
inch
ft
H2
mm
H3
mm
H4MIN
10 mm
H4MAX
mm
SW1
mm
SW2
mm
SW3
mm
Min. Temperature
-25 °C
Max. Temperature
85 °C
Weight
g
Previews
3D
Dimension
2D
Download CAD models