??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 22620. - Hard metal inserts, front mounting / ribbed
Bill of material
22620.0415 Hard Metal Insert
Ref. No.
Version
ribbed
n6
mm
D2
4.5 mm
~
mm
D4
7.5 mm
L
13 mm
T
3 mm
for screws
M4 mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models