??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Halder
Description
EH 22600. - Seating Elements, with plastic contact surface, orienting
Bill of material
22600.0008 Seating Element
Ref. No.
α
°
Thread
±1
mm
D2
mm
L2
mm
L3
mm
L4
mm
SW1
mm
SW2
mm
SW3
mm
Temperature min.
-60 °C
Temperature max.
250 °C
Weight
g
Previews
3D
Dimension
2D
Download CAD models