??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Halder
Description
EH 22356. - Threaded Lock Pins self-locking, with axial bearing
Bill of material
22356.0510 Threaded Lock Pins
Ref. No.
Material
Thread
L1
mm
-0.07
mm
D3
40 mm
D4
30 mm
L2
mm
L3
mm
L4
mm
Locating thread
Operating temperature range min.
-30 °C
Operating temperature range max.
80 °C
Tightening torque max
5 Nm
Clamping force max.
kN
Established tightening torque ~ / Average hand force established in trials.
3.5 Nm
Clamping force ~ / Average value established in trials.
kN
Shearing resistance, two-shear min. / Shearing resistance similar to DIN 50141; values apply to applications in plugged condition (without applied tightening torque).
kN
Weight
g
Previews
3D
Dimension
2D
Download CAD models