??
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Halder
Description
EH 22080 - Spring Plungers,smooth, long, with collar and ball
Bill of material
EH 22080.1105 Spring Plunger
Ref. No.
Finish
Body and Ball from Stainless Steel
+0.1/+0.04
mm
D2
mm
D3
mm
D4
mm
±0.04
mm
L1
mm
~
mm
~
mm
~
mm
+0.2/-0.1
mm
输入参数值: S
+0.2/-0.1
mm
cm
inch
ft
Spring load ~
N
Spring load ~
N
Temperatur max
250 ° C
Weight
g
预览
3D
尺寸标注
2D
下载CAD模型