??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 1586. - Stops
Bill of material
1586.010 Stops
Ref. No.
Version
L1
mm
L2
mm
L3
2 mm
B1
44 mm
B2
24 mm
H1
21.4 mm
H2
13.4 mm
D
12 mm
Weight
390 g
Previews
3D
Dimension
2D
Download CAD models