??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Halder
Description
EH 1586. - Stops
Bill of material
1586.080 Stops
Ref. No.
Version
D1
5 mm
L1
mm
L2
20 mm
L3
2 mm
B1
44 mm
B2
28 mm
B3
mm
B4
18 mm
H1
21.4 mm
H2
11 mm
H3
mm
Weight
400 g
Previews
3D
Dimension
2D
Download CAD models