??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 1048. - V-Blocks
Bill of material
1048.200 V-Block
Ref. No.
B1
10 mm
D
mm
angle
90 °
B2
mm
D2
6.6 mm
Thread
M 4
L1
mm
L2
mm
L3
20 mm
H1
10 mm
H2
2.6 mm
DMIN
8 mm
DMAX
mm
Weight
g
System
V40
Previews
3D
Dimension
2D
Download CAD models