??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1047. - Intermediate Plates
Bill of material
1047.700 Intermediate Plate
Ref. No.
1047.700
D1
40 mm
D2
10 mm
Thread
M 4
H1
15 mm
H2
2.6 mm
B
10 mm
L1
26 mm
L3
16 mm
Weight
135 g
System
V40
Previews
3D
Dimension
2D
Download CAD models