??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1029. - T-Slot Centering Blocks
Bill of material
1029.600 T-Slot Centering Block
Ref. No.
1029.600
H1
13.5 mm
H2
8.5 mm
B1
15 mm
B2
10 mm
Thread
M 6
L1
38 mm
L2
26 mm
Weight
36 g
System
V40
Previews
3D
Dimension
2D
Download CAD models