??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1010. - Mounting Blocks
Bill of material
1010.100 Mounting Block
Ref. No.
1010.100
B1
40 mm
L1
40 mm
B2
10 mm
B3
17.2 mm
L2
13 mm
H1
40 mm
H2
6.5 mm
H3
12.5 mm
D1
8.25 mm
Weight
280 g
System
V40
Previews
3D
Dimension
2D
Download CAD models