??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
EGXM - Metric sizes, Double joint 90° turned
Bill of material
EGXM-06-75
Part no.
EGXM-06-75
Info PDF
INFO
Option
Maximum Permitted Tensile Force Short term
1100 N
Maximum Permitted Tensile Force Long term
550 N
Maximum Permitted Compressive Force Short term
1600 N
Maximum Permitted Compressive Force Long term
800 N
Spherical Ball
6 mm
Centre Distance
75 mm
Head Thickness
4 mm
Housing Size
10 mm
Previews
3D
Dimension
2D
Download CAD models