??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SCHUNK
Description
EGN - Electrical 2-finger parallel gripper - Universal gripper
Bill of material
SCHUNK-0306101 EGN 100
ID
Description
Further product information
To the product page
Calculation and desing tool gripping
EPLAN Data Portal
Stroke per finger
Accessory kit with centering sleeves
Protection cover (to order optional)
Stroke per jaw
mm
Min./max. gripping force
Recommended workpiece weight
kg
Max. permissible finger length
mm
Max. permissible mass per finger
kg
Repeat accuracy
±0.01 mm
Closing/opening time
s
Max. speed
80 mm/s
Max. acceleration
3000 mm/s^2
Weight
kg
Min./max. ambient temperature
5/55 °C
Protection class IP
Controller electronics
external
Controller type
Nominal voltage
24 V DC
Nominal current
Max. current
4 A
Communication interface
See controller ECM
Customs tariff number
84798997
Previews
3D
2D
Download CAD models