??
Catalog navigation
Seleção de modelos em CAD
Available products: 14
HELP_VARIABLE
Company
SCHUNK
Description
EGM - Magnetic gripper
Bill of material
SCHUNK-0306370 EGM-B-Q-50-1X2
ID
Description
Weitere Produktinformationen
To the product page
Pole extension (to order optional)
Accessory kit with centering sleeves
Weight
kg
Number of poles
Magnet area
cm^2
Minimum workpiece thickness
mm
Payload for horizontal magnet surface
kg
Payload for vertical magnet surface
kg
Max. activations/minute
1/min
Module temperature increasement in case of 5/15 activations/minute
°C
Protection class IP
Magnetic circuit
A
Cable length
cm
Magnet controller type
Supply voltage
400 V AC
Maximum current
32 A
Max. number of modules per controller
Customs tariff number
85051990
Previews
3D
2D
Baixar modelos em CAD