??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SCHUNK
Description
EGI - Servo-electric 2-finger parallel gripper
Bill of material
SCHUNK-1474383 EGI 040-EC
ID
Description
Weitere Produktinformationen
To the product page
Stroke per jaw
mm
Enter value for HUB
Stroke per jaw
mm
cm
inch
ft
Centering sleeves housing
Centering sleeves base jaw
Min./max. gripping force
N
Gripping force maintenance
%
Recommended workpiece weight
kg
Max. permissible finger length
mm
Max. permissible mass per finger
kg
Repeat accuracy (gripping)
0.03 mm
Repeat accuracy (positioning, unidirectional)
0.06 mm
Repeat accuracy (positioning, bi-directional)
0.3 mm
Closing/opening time
s
Typical cycle time
s
Max. speed
mm/s
Max. acceleration
mm/s^2
Weight
kg
Min./max. ambient temperature
5/55 °C
Protection class IP
20
Noise emission
<70 dB(A)
Cleanroom class ISO 14644-1
Controller electronics
integriert
Nominal voltage
24 V
Communication interface
Performance class
Max. current power
A
Max. current logic
0.25 A
Customs tariff number
84798997
Previews
3D
2D
Download CAD models