??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
EGH.SOFT - Handles
Bill of material
Handle EGH.85 N-8-C1-SOFT
Code
286151-C1
Description
EGH.85 N-8-C1-SOFT
L
85 mm
D
22 mm
d1
18 mm
d
8 mm
h
60 mm
Weight
21 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models