??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Festo
Description
EGC-TB (m) - Toothed belt axis, Modular system
Bill of material
556813 EGC-70-50-TB-KF-0H-GK
Part number
Type
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
Function
TB
Guide
KF
Stroke reserve
mm
Enter value for HRTB
Stroke reserve
mm
cm
inch
ft
Slide
Additional slide at left
Additional slide right
Lubricating function
Measuring system
Clamping unit
Actuation type
Toothed belt material
Certification EU (ATEX)
Foot mounting
Profile mounting
Cover mounting slot
Cover sensor slot
Slot nut for mounting slot
Inductive proximity sensor, slot 8, PNP, normally open contact, cable 7.5 m
Inductive proximity sensor, slot 8, PNP, normally closed contact, cable 7.5 m
Emergency buffer with holder
Shock absorber with holder
Inductive proximity sensor, M8, PNP, normally open contact, cable 2.5 m
Inductive proximity sensor, M8, PNP, normally closed contact, cable 2.5 m
Inductive proximity sensor, M8, PNP, normally open contact, M8 plug
Inductive proximity sensor, M8, PNP, normally closed contact, M8 plug
V - Plug socket cable, M8, 2.5 m
Drive shaft
Cable clip
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B9
1 mm
B11
mm
B12
mm
B13
mm
B14
mm
B15
mm
B16
mm
B17
mm
B18
mm
B19
mm
D1
mm
D2
mm
D3
mm
D4
D5
mm
D6
D7
D8
mm
D9
D10
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H11
mm
H12
mm
H13
mm
H14
mm
H15
mm
H16
mm
H17
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L8
3.000 mm
L9
mm
L11
mm
L12
mm
L13
mm
L14
mm
L15
mm
L17
mm
T1
mm
T2
mm
T3
mm
T4
mm
T5
mm
T6
mm
T7
mm
T8
mm
T9
mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models