??
Catalog navigation
CAD model selection
Selectable products: 34
HELP_VARIABLE
Company
Festo
Description
EGC-BS - Spindle axis
Bill of material
3013542 EGC-80-400-BS-20P-KF-0H-ML-GK
Part number
Type
EGC
Size
Stroke
mm
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
Function
BS
Spindle pitch
Guide
KF
Stroke reserve
0 mm
Attachment position motor
ML
Slide
GK
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
B7
mm
B11
32.500 mm
B12
24.500 mm
B13
3.000 mm
B14
mm
B15
mm
B16
mm
B17
mm
B18
mm
B19
mm
D1
mm
D2
mm
D3
mm
D4
D5
mm
D6
D8
mm
D9
D10
H1
mm
H2
mm
H3
mm
H5
mm
H6
mm
H7
mm
H11
mm
H12
mm
H13
15.000 mm
H14
mm
H15
mm
H16
mm
H17
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
3.000 mm
L9
mm
L11
86.000 mm
L12
72.000 mm
L13
47.000 mm
L14
mm
L15
mm
L17
mm
T1
mm
T2
12.0 mm
T6
mm
T7
mm
T9
mm
Weight
kg
GTIN
Previews
3D
Dimension
2D
Download CAD models